FPPI fire department connections are UL Listed and FM Approved in accordance with NFPA. Standard configuration is 4" NPT x 2 1/2" x 2 1/2" NST PL. A limited number of regional threads are available for the pin lugs. Each FDC features solid brass construction and single clapper design.
Item # |
CAD |
BIM |
Nominal Size |
Material |
Finish |
Weight |
Quantity |
|---|---|---|---|---|---|---|---|
| 4x2 1/2x2 1/2-09-000-NST, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.11 lb | |
| 4x2 1/2x2 1/2-09-000-NST, PC |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Polished Chrome | Weight N/A 8.37 lb | |
| 4x2 1/2x2 1/2-09-000-CF, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-NYFD, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-CNN, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-CNO, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-DAY, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-RAL, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-NVS, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-RCH, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-BCT, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-QST, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-ONT, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-PHX, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-TEM, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-CLV, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb | |
| 4x2 1/2x2 1/2-09-000-DET, BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 8.24 lb |