Item # |
CAD |
Type |
Finish |
Pipe or Elbow Size |
Top Stanchion Size |
Dim "D" |
Weight |
---|---|---|---|---|---|---|---|
2 x 1 1/2-11 1/2-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 11 1/2 in | Weight N/A 12 lb |
2 x 1 1/2-36-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 36 in | Weight N/A 12 lb |
2 x 1 1/2-39 7/16-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 39 7/16 in | Weight N/A 12 lb |
2 x 1 1/2-30 5/8-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 30 5/8 in | Weight N/A 12 lb |
2 x 1 1/2-25 1/2-62C-Plain |
CAD
N/A ![]() |
Type N/A C - Horizontal Pipe | Finish N/A Plain | Pipe or Elbow Size N/A 2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 25 1/2 in | Weight N/A 12 lb |
2 x 1 1/2-24-62C-Plain |
CAD
N/A ![]() |
Type N/A C - Horizontal Pipe | Finish N/A Plain | Pipe or Elbow Size N/A 2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 24 in | Weight N/A 12 lb |
2 x 1 1/2-36-62C-Plain |
CAD
N/A ![]() |
Type N/A C - Horizontal Pipe | Finish N/A Plain | Pipe or Elbow Size N/A 2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 36 in | Weight N/A 12 lb |
2 x 1 1/2-13-62C-Plain |
CAD
N/A ![]() |
Type N/A C - Horizontal Pipe | Finish N/A Plain | Pipe or Elbow Size N/A 2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 13 in | Weight N/A 12 lb |
2 x 1 1/2-39 7/16-62C-Plain |
CAD
N/A ![]() |
Type N/A C - Horizontal Pipe | Finish N/A Plain | Pipe or Elbow Size N/A 2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 39 7/16 in | Weight N/A 12 lb |
2 x 1 1/2-13-62C-Galvanized |
CAD
N/A ![]() |
Type N/A C - Horizontal Pipe | Finish N/A Hot-Dip Galvanized | Pipe or Elbow Size N/A 2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 13 in | Weight N/A 12 lb |
2 1/2 x 1 1/2-24-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 24 in | Weight N/A 12 lb |
2 1/2 x 1 1/2-26-62C-Plain |
CAD
N/A ![]() |
Type N/A C - Horizontal Pipe | Finish N/A Plain | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 26 in | Weight N/A 12 lb |
2 1/2 x 1 1/2-32-62C-Plain |
CAD
N/A ![]() |
Type N/A C - Horizontal Pipe | Finish N/A Plain | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 32 in | Weight N/A 12 lb |
2 1/2 x 1 1/2-24-62C-Plain |
CAD
N/A ![]() |
Type N/A C - Horizontal Pipe | Finish N/A Plain | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 24 in | Weight N/A 12 lb |
3 x 1 1/2-39-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 3 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 39 in | Weight N/A 12 lb |
3 x 1 1/2-17 1/2-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 3 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 17 1/2 in | Weight N/A 12 lb |
3 x 1 1/2-28-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 3 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 28 in | Weight N/A 12 lb |
3 x 1 1/2-22 1/2-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 3 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 22 1/2 in | Weight N/A 12 lb |
3 x 1 1/2-25-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 3 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 25 in | Weight N/A 12 lb |
3 x 1 1/2-31 5/8-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 3 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 31 5/8 in | Weight N/A 12 lb |
3 x 2 1/2-24-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 3 in | Top Stanchion Size N/A 2 1/2 in | Dim "D" N/A 24 in | Weight N/A 28.0 lb |
3 x 1 1/2-18-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 3 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 18 in | Weight N/A 12 lb |
3 x 1 1/2-24-62A-Plain |
CAD
N/A ![]() |
Type N/A A - Long Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 3 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 24 in | Weight N/A 12 lb |
3 x 1 1/2-12-62B-Plain |
CAD
N/A ![]() |
Type N/A B - Short Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 3 in | Top Stanchion Size N/A 1 1/2 in | Dim "D" N/A 12 in | Weight N/A 12 lb |
3 x 2 1/2-11 1/4-62B-Plain |
CAD
N/A ![]() |
Type N/A B - Short Radius Elbow | Finish N/A Plain | Pipe or Elbow Size N/A 3 in | Top Stanchion Size N/A 2 1/2 in | Dim "D" N/A 11 1/4 in | Weight N/A 28.0 lb |