Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Gasket Material |
Weight |
---|---|---|---|---|---|---|
10-C1-Painted-EPDM-FG | CAD N/A | BIM N/A | Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 21.50 lb |
10-C1-Galvanized-EPDM-FG | CAD N/A | BIM N/A | Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 21.50 lb |
10-C1-Painted-EPDM | CAD N/A | BIM N/A | Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 21.50 lb |
10-C1-Galvanized-EPDM | CAD N/A | BIM N/A | Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 21.50 lb |
12-C1-Painted-EPDM-FG | CAD N/A | BIM N/A | Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 27.36 lb |
12-C1-Galvanized-EPDM-FG | CAD N/A | BIM N/A | Nominal Size N/A 12 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 27.36 lb |
12-C1-Painted-EPDM | CAD N/A | BIM N/A | Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 27.36 lb |
12-C1-Galvanized-EPDM | CAD N/A | BIM N/A | Nominal Size N/A 12 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 27.36 lb |