Item # |
CAD |
Nominal Size |
Coatings |
Weight |
---|---|---|---|---|
1/2x3/8-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 1/2 x 3/8 in | Coatings N/A Plain | Weight N/A 1.80 lb |
3/4x1/2-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 3/4 x 1/2 in | Coatings N/A Plain | Weight N/A 1.80 lb |
3/4x1/2x3/4-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 3/4 x 1/2 x 3/4 in | Coatings N/A Plain | Weight N/A 1.80 lb |
1x1/2-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 1 x 1/2 in | Coatings N/A Plain | Weight N/A 2.9 lb |
1x3/4-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 1 x 3/4 in | Coatings N/A Plain | Weight N/A 2.9 lb |
1 1/4x1/2-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 1 1/4 x 1/2 in | Coatings N/A Plain | Weight N/A 3.6 lb |
1 1/4x3/4-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 1 1/4 x 3/4 in | Coatings N/A Plain | Weight N/A 3.6 lb |
1 1/4x1-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 1 1/4 x 1 in | Coatings N/A Plain | Weight N/A 3.6 lb |
1 1/2x1/2-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 1 1/2 x 1/2 in | Coatings N/A Plain | Weight N/A 6.8 lb |
1 1/2x3/4-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 1 1/2 x 3/4 in | Coatings N/A Plain | Weight N/A 6.8 lb |
1 1/2x1-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 1 1/2 x 1 in | Coatings N/A Plain | Weight N/A 6.8 lb |
1 1/2x1 1/4-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 1 1/2 x 1 1/4 in | Coatings N/A Plain | Weight N/A 6.8 lb |
2x1/2-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 2 x 1/2 in | Coatings N/A Plain | Weight N/A 7.00 lb |
2x3/4-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 2 x 3/4 in | Coatings N/A Plain | Weight N/A 7.00 lb |
2x1-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 2 x 1 in | Coatings N/A Plain | Weight N/A 7.00 lb |
2x1 1/4-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 2 x 1 1/4 in | Coatings N/A Plain | Weight N/A 7.00 lb |
2x1 1/2-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 2 x 1 1/2 in | Coatings N/A Plain | Weight N/A 7.00 lb |
3x2-42RT3 |
CAD
N/A ![]() |
Nominal Size N/A 3 x 2 in | Coatings N/A Plain | Weight N/A |