Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
---|---|---|---|---|---|
1/2-3358-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.51 lb |
3/4-3358-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.81 lb |
1-3358-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 1.21 lb |
1 1/4-3358-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 1.87 lb |
1 1/2-3358-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 2.51 lb |
2-3358-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 3.96 lb |
2 1/2-3358-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Black | Weight N/A 6.45 lb |