Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
---|---|---|---|---|---|
1/2-1160-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.36 lb |
3/4-1160-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.54 lb |
1-1160-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.85 lb |
1 1/4-1160-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 1.5 lb |
1 1/2-1160-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 2.06 lb |
2-1160-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 3.34 lb |