Item # |
CAD |
BIM |
Nominal Size |
Weight |
Coatings |
---|---|---|---|---|---|
1/4x1/8-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/4 x 1/8 in | Weight N/A 0.07 lb | Coatings N/A Black |
3/8x1/8-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/8 x 1/8 in | Weight N/A 0.09 lb | Coatings N/A Black |
3/8x1/4-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/8 x 1/4 in | Weight N/A 0.1 lb | Coatings N/A Black |
1/2x1/8-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 x 1/8 in | Weight N/A 0.13 lb | Coatings N/A Black |
1/2x1/4-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 x 1/4 in | Weight N/A 0.13 lb | Coatings N/A Black |
1/2x3/8-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 x 3/8 in | Weight N/A 0.14 lb | Coatings N/A Black |
3/4x1/8-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 1/8 in | Weight N/A 0.18 lb | Coatings N/A Black |
3/4x1/4-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 1/4 in | Weight N/A 0.20 lb | Coatings N/A Black |
3/4x3/8-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 3/8 in | Weight N/A 0.21 lb | Coatings N/A Black |
3/4x1/2-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 1/2 in | Weight N/A 0.22 lb | Coatings N/A Black |
1x1/4-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1/4 in | Weight N/A 0.30 lb | Coatings N/A Black |
1x3/8-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 3/8 in | Weight N/A 0.31 lb | Coatings N/A Black |
1x1/2-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1/2 in | Weight N/A 0.34 lb | Coatings N/A Black |
1x3/4-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 3/4 in | Weight N/A 0.36 lb | Coatings N/A Black |
1 1/4x1/2-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 1/2 in | Weight N/A 0.47 lb | Coatings N/A Black |
1 1/4x3/4-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 3/4 in | Weight N/A 0.51 lb | Coatings N/A Black |
1 1/4x1-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 1 in | Weight N/A 0.57 lb | Coatings N/A Black |
1 1/2x1/2-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 1/2 in | Weight N/A 0.62 lb | Coatings N/A Black |
1 1/2x3/4-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 3/4 in | Weight N/A 0.66 lb | Coatings N/A Black |
1 1/2x1-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 1 in | Weight N/A 0.73 lb | Coatings N/A Black |
1 1/2x1 1/4-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 1 1/4 in | Weight N/A 0.80 lb | Coatings N/A Black |
2x1/2-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 1/2 in | Weight N/A 0.94 lb | Coatings N/A Black |
2x3/4-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 3/4 in | Weight N/A 0.99 lb | Coatings N/A Black |
2x1-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 1 in | Weight N/A 1.03 lb | Coatings N/A Black |
2x1 1/4-3121R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 1 1/4 in | Weight N/A 1.17 lb | Coatings N/A Black |