Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1/4-3110-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.03 lb |
| 3/8-3110-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.05 lb |
| 1/4-3110-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/4 in | Coatings N/A Galvanized | Weight N/A 0.04 lb |
| 3/8-3110-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3/8 in | Coatings N/A Galvanized | Weight N/A 0.06 lb |