Item # |
CAD |
BIM |
Nominal Size |
Weight |
Coatings |
---|---|---|---|---|---|
1/2x1/2x1/4-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 x 1/2 x 1/4 in | Weight N/A 0.24 lb | Coatings N/A Black |
1/2x1/2x3/8-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 x 1/2 x 3/8 in | Weight N/A 0.27 lb | Coatings N/A Black |
1/2x1/2x3/4-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 x 1/2 x 3/4 in | Weight N/A 0.37 lb | Coatings N/A Black |
1/2x1/2x1-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 x 1/2 x 1 in | Weight N/A 0.49 lb | Coatings N/A Black |
3/4x1/2x1/2-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 1/2 x 1/2 in | Weight N/A 0.38 lb | Coatings N/A Black |
3/4x1/2x3/4-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 1/2 x 3/4 in | Weight N/A 0.45 lb | Coatings N/A Black |
3/4x3/4x1/4-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 3/4 x 1/4 in | Weight N/A 0.36 lb | Coatings N/A Black |
3/4x3/4x3/8-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 3/4 x 3/8 in | Weight N/A 0.39 lb | Coatings N/A Black |
3/4x3/4x1/2-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 3/4 x 1/2 in | Weight N/A 0.43 lb | Coatings N/A Black |
3/4x3/4x1-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 3/4 x 1 in | Weight N/A 0.62 lb | Coatings N/A Black |
1x1/4x1-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1/4 x 1 in | Weight N/A 0.63 lb | Coatings N/A Black |
1x1/2x1/2-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1/2 x 1/2 in | Weight N/A 0.48 lb | Coatings N/A Black |
1x1/2x3/4-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1/2 x 3/4 in | Weight N/A 0.56 lb | Coatings N/A Black |
1x1/2x1-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1/2 x 1 in | Weight N/A 0.67 lb | Coatings N/A Black |
1x3/4x1/2-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 3/4 x 1/2 in | Weight N/A 0.53 lb | Coatings N/A Black |
1x3/4x3/4-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 3/4 x 3/4 in | Weight N/A 0.61 lb | Coatings N/A Black |
1x3/4x1-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 3/4 x 1 in | Weight N/A 0.71 lb | Coatings N/A Black |
1x1x3/8-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1 x 3/8 in | Weight N/A 0.57 lb | Coatings N/A Black |
1x1x1/2-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1 x 1/2 in | Weight N/A 0.62 lb | Coatings N/A Black |
1x1x3/4-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1 x 3/4 in | Weight N/A 0.69 lb | Coatings N/A Black |
1x1x1 1/4-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1 x 1 1/4 in | Weight N/A 0.94 lb | Coatings N/A Black |
1x1x1 1/2-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1 x 1 1/2 in | Weight N/A 1.07 lb | Coatings N/A Black |
1x1x2-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1 x 2 in | Weight N/A 1.45 lb | Coatings N/A Black |
1 1/4x1/2x1-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 1/2 x 1 in | Weight N/A 0.82 lb | Coatings N/A Black |
1 1/4x1/2x1 1/4-3105R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 1/2 x 1 1/4 in | Weight N/A 0.95 lb | Coatings N/A Black |