Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
---|---|---|---|---|---|
1/8-3105-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/8 in | Coatings N/A Black | Weight N/A 0.09 lb |
1/4-3105-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.14 lb |
3/8-3105-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.21 lb |
1/2-3105-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.31 lb |
3/4-3105-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.5 lb |
1-3105-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.79 lb |
1 1/4-3105-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 1.19 lb |
1 1/2-3105-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 1.57 lb |
2-3105-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 2.43 lb |
2 1/2-3105-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Black | Weight N/A 4.33 lb |
3-3105-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | Coatings N/A Black | Weight N/A 6.37 lb |
4-3105-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 in | Coatings N/A Black | Weight N/A 11.03 lb |
6-3105-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 6 in | Coatings N/A Black | Weight N/A 25.98 lb |
1/8-3105-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/8 in | Coatings N/A Galvanized | Weight N/A 0.09 lb |
1/4-3105-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/4 in | Coatings N/A Galvanized | Weight N/A 0.14 lb |
3/8-3105-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/8 in | Coatings N/A Galvanized | Weight N/A 0.21 lb |
1/2-3105-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.31 lb |
3/4-3105-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.5 lb |
1-3105-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 0.79 lb |
1 1/4-3105-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 1.19 lb |
1 1/2-3105-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 in | Coatings N/A Galvanized | Weight N/A 1.57 lb |
2-3105-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 2.43 lb |
2 1/2-3105-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Galvanized | Weight N/A 4.33 lb |
3-3105-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | Coatings N/A Galvanized | Weight N/A 6.37 lb |
4-3105-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 in | Coatings N/A Galvanized | Weight N/A 11.03 lb |