Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1/8-3103-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/8 in | Coatings N/A Black | Weight N/A 0.05 lb |
| 1/4-3103-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.08 lb |
| 3/8-3103-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.14 lb |
| 1/2-3103-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.20 lb |
| 3/4-3103-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.34 lb |
| 1-3103-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.57 lb |
| 1 1/4-3103-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 0.84 lb |
| 1 1/2-3103-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 1.11 lb |
| 2-3103-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 1.85 lb |
| 2 1/2-3103-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 2 1/2 in | Coatings N/A Black | Weight N/A 3.28 lb |
| 3-3103-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3 in | Coatings N/A Black | Weight N/A 5 lb |
| 4-3103-Black |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 in | Coatings N/A Black | Weight N/A 9.18 lb |
| 1/8-3103-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/8 in | Coatings N/A Galvanized | Weight N/A 0.05 lb |
| 1/4-3103-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/4 in | Coatings N/A Galvanized | Weight N/A 0.08 lb |
| 3/8-3103-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3/8 in | Coatings N/A Galvanized | Weight N/A 0.14 lb |
| 1/2-3103-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.20 lb |
| 3/4-3103-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.34 lb |
| 1-3103-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 0.57 lb |
| 1 1/4-3103-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 0.84 lb |
| 1 1/2-3103-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 1 1/2 in | Coatings N/A Galvanized | Weight N/A 1.11 lb |
| 2-3103-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 1.85 lb |
| 2 1/2-3103-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 2 1/2 in | Coatings N/A Galvanized | Weight N/A 3.28 lb |
| 3-3103-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3 in | Coatings N/A Galvanized | Weight N/A 5 lb |
| 4-3103-Galvanized |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 in | Coatings N/A Galvanized | Weight N/A 9.18 lb |