Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Gasket Material |
Weight |
---|---|---|---|---|---|---|
2-7307-Painted-EPDM |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 4.5 lb |
2-7307-Painted-Nitrile |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Nitrile | Weight N/A 4.5 lb |
3-7307-Painted-EPDM |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 6 lb |
3-7307-Painted-Nitrile |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Nitrile | Weight N/A 6 lb |
4-7307-Painted-EPDM |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 8.5 lb |
4-7307-Painted-Nitrile |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Nitrile | Weight N/A 8.5 lb |
6-7307-Painted-EPDM |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 12.5 lb |
6-7307-Painted-Nitrile |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Nitrile | Weight N/A 12.5 lb |
8-7307-Painted-EPDM |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 20.5 lb |
8-7307-Painted-Nitrile |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Nitrile | Weight N/A 20.5 lb |
10-7307-Painted-EPDM |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 34.50 lb |
10-7307-Painted-Nitrile |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Nitrile | Weight N/A 34.50 lb |
12-7307-Painted-EPDM |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 42.5 lb |
12-7307-Painted-Nitrile |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Nitrile | Weight N/A 42.5 lb |