Item # |
CAD |
Nominal Size |
Housing Material |
Coatings |
---|---|---|---|---|
1/2-CT255A-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
3/4-CT255A-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 3/4 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
1-CT255A-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 1 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
1-1/4-CT255A-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 1 1/4 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
1-1/2-CT255A-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 1 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
1-CT255B-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 1 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
1-1/4-CT255B-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 1 1/4 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
1-1/2-CT255B-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 1 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
2-CT255B-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
2-1/2-CT255B-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 2 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
3-CT255B-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 3 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
3-1/2-CT255B-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 3 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
4-CT255B-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 4 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
1-CT255C-CS-GAL-GUIDE |
CAD
N/A ![]() |
Nominal Size N/A 1 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
1-1/4-CT255C-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 1 1/4 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
1-1/2-CT255C-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 1 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
2-CT255C-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
2-1/2-CT255C-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 2 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
3-CT255C-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 3 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
3-1/2-CT255C-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 3 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
4-CT255C-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 4 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
3-CT255D-CS-GAL-GUIDE |
CAD
N/A ![]() |
Nominal Size N/A 3 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
3-1/2-CT255D-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 3 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
4-CT255D-CS-GAL |
CAD
N/A ![]() |
Nominal Size N/A 4 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |
2-CT255B-CS-GAL-INNER HALF ONLY |
CAD
N/A ![]() |
Nominal Size N/A 2 in | Housing Material N/A Carbon Steel | Coatings N/A Galvanized |