Batch CAD Cart (0)
  • Cart is empty
Service: A heavy duty slide support where horizontal movement resulting from expansion and contraction takes place and where a low coefficient of friction is desired.
Maximum Load: As indicated at 70° F see page 135 for rating factor at higher temperatures.
Features:
  • No lubrication required.
  • Allows up to 4" of insulation.
  • Allows up to 10" travel standard.
  • Weld in place design.
Available Options:
  • Increased travels.
  • Increased "H" Section heights.
  • Clamps, Fig. 212 or Fig. 432.
  • Base plate with mounting holes. The bolt spacing for the bolted base plates is equal to the "W" dimention minus 1 1/2" and the "BL" dimention minus 1 1/2" for all pipe sizes and the hole diameter is 9/16" for all sizes.
Ordering: Specify figure number, type, name, finish and any other option desired.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
1 - 25 of 327 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Style

Configuration

Assembly

Pipe Size (in)

Finish

Item #

Configuration

Assembly

Pipe Size

Finish

Weight

N/A Type 1 N/A Welded N/A 6 in N/A Plain N/A 20.468 lb
N/A Type 1 N/A Welded N/A 6 in N/A Galvanized N/A 20.468 lb
N/A Type 1 N/A Bolted N/A 6 in N/A Plain N/A 27.336 lb
N/A Type 1 N/A Bolted N/A 6 in N/A Galvanized N/A 20.468 lb
N/A Type 2 N/A Welded N/A 6 in N/A Plain N/A 28.352 lb
N/A Type 2 N/A Welded N/A 6 in N/A Galvanized N/A 28.352 lb
N/A Type 2 N/A Bolted N/A 6 in N/A Plain N/A 28.352 lb
N/A Type 2 N/A Bolted N/A 6 in N/A Galvanized N/A 28.352 lb
N/A Type 3 N/A Welded N/A 6 in N/A Plain N/A 31.872 lb
N/A Type 3 N/A Welded N/A 6 in N/A Galvanized N/A 31.872 lb
N/A Type 3 N/A Bolted N/A 6 in N/A Plain N/A 31.872 lb
N/A Type 3 N/A Bolted N/A 6 in N/A Galvanized N/A 31.872 lb
N/A Type 4 N/A Welded N/A 6 in N/A Plain N/A 20.468 lb
N/A Type 4 N/A Welded N/A 6 in N/A Galvanized N/A 20.468 lb
N/A Type 4 N/A Bolted N/A 6 in N/A Plain N/A 27.336 lb
N/A Type 4 N/A Bolted N/A 6 in N/A Galvanized N/A 20.468 lb
N/A Type 5 N/A Welded N/A 6 in N/A Plain N/A 28.352 lb
N/A Type 5 N/A Welded N/A 6 in N/A Galvanized N/A 28.652 lb
N/A Type 5 N/A Bolted N/A 6 in N/A Plain N/A 28.352 lb
N/A Type 5 N/A Bolted N/A 6 in N/A Galvanized N/A 28.652 lb
N/A Type 1 N/A Bolted N/A 6 to 8 in N/A Plain N/A 19.868 lb
N/A Type 1 N/A Welded N/A 6 to 8 in N/A Plain N/A 13.00 lb
N/A Type 1 N/A Welded N/A 6 to 8 in N/A Galvanized N/A 13.00 lb
N/A Type 1 N/A Bolted N/A 6 to 8 in N/A Galvanized N/A 19.868 lb
N/A Type 2 N/A Welded N/A 6 to 8 in N/A Plain N/A 20.884 lb
1 - 25 of 327 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »