Item # |
CAD |
BIM |
Style |
Valve Size |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 1/2-40276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 1/2 in | Weight N/A 1.00 lb | |
| 1/2-40276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 1/2 in | Weight N/A 1.00 lb | |
| 3/4-40276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 3/4 in | Weight N/A 1.4 lb | |
| 3/4-40276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 3/4 in | Weight N/A 1.5 lb | |
| 1-40276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 1 in | Weight N/A 1.80 lb | |
| 1-40276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 1 in | Weight N/A 1.90 lb | |
| 1-1/4-40276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 1 1/4 in | Weight N/A 3.0 lb | |
| 1-1/4-40276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 1 1/4 in | Weight N/A 3.10 lb | |
| 1-1/2-40276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 1 1/2 in | Weight N/A 3.9 lb | |
| 1-1/2-40276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 1 1/2 in | Weight N/A 3.9 lb | |
| 2-40276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 2 in | Weight N/A 5.5 lb | |
| 2-40276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 2 in | Weight N/A 5.5 lb |