Item # |
CAD |
BIM |
Style |
Valve Size |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 1/2-30276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 1/2 in | Weight N/A 0.9 lb | |
| 1/2-30276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 1/2 in | Weight N/A 0.9 lb | |
| 3/4-30276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 3/4 in | Weight N/A 1.2 lb | |
| 3/4-30276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 3/4 in | Weight N/A 1.2 lb | |
| 1-30276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 1 in | Weight N/A 1.6 lb | |
| 1-30276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 1 in | Weight N/A 1.6 lb | |
| 1-1/4-30276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 1 1/4 in | Weight N/A 2.6 lb | |
| 1-1/4-30276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 1 1/4 in | Weight N/A 2.6 lb | |
| 1-1/2-30276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 1 1/2 in | Weight N/A 3.6 lb | |
| 1-1/2-30276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 1 1/2 in | Weight N/A 3.7 lb | |
| 2-30276-SW |
CAD
N/A
|
BIM
N/A
|
Style N/A Socket Weld | Valve Size N/A 2 in | Weight N/A 4.9 lb | |
| 2-30276-TE |
CAD
N/A
|
BIM
N/A
|
Style N/A Threaded | Valve Size N/A 2 in | Weight N/A 5.20 lb |