Item # |
CAD |
Nominal Size |
Coatings |
Weight |
Quantity |
|---|---|---|---|---|---|
| 1/4-2103 |
CAD
N/A
|
Nominal Size N/A 1/4 in | Coatings N/A Plain | Weight N/A 0.25 lb | |
| 1/4-2103-GALV |
CAD
N/A
|
Nominal Size N/A 1/4 in | Coatings N/A Galvanized | Weight N/A 0.25 lb | |
| 3/8-2103 |
CAD
N/A
|
Nominal Size N/A 3/8 in | Coatings N/A Plain | Weight N/A 0.37 lb | |
| 3/8-2103-GALV |
CAD
N/A
|
Nominal Size N/A 3/8 in | Coatings N/A Galvanized | Weight N/A 0.37 lb | |
| 1/2x1/2x1/4-2103 |
CAD
N/A
|
Nominal Size N/A 1/2 x 1/2 x 1/4 in | Coatings N/A Plain | Weight N/A 0.62 lb | |
| 1/2-2103 |
CAD
N/A
|
Nominal Size N/A 1/2 in | Coatings N/A Plain | Weight N/A 0.62 lb | |
| 1/2-2103-GALV |
CAD
N/A
|
Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.62 lb | |
| 3/4x3/4x1/4-2103 |
CAD
N/A
|
Nominal Size N/A 3/4 x 3/4 x 1/4 in | Coatings N/A Plain | Weight N/A 0.43 lb | |
| 3/4x3/4x1/2-2103 |
CAD
N/A
|
Nominal Size N/A 3/4 x 3/4 x 1/2 in | Coatings N/A Plain | Weight N/A 0.43 lb | |
| 3/4-2103 |
CAD
N/A
|
Nominal Size N/A 3/4 in | Coatings N/A Plain | Weight N/A 0.43 lb | |
| 3/4-2103-GALV |
CAD
N/A
|
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.43 lb | |
| 3/4x3/4x1-2103 |
CAD
N/A
|
Nominal Size N/A 3/4 x 3/4 x 1 in | Coatings N/A Plain | Weight N/A 0.43 lb | |
| 1x1x1/2-2103 |
CAD
N/A
|
Nominal Size N/A 1 x 1 x 1/2 in | Coatings N/A Plain | Weight N/A 1.33 lb | |
| 1x1x3/4-2103 |
CAD
N/A
|
Nominal Size N/A 1 x 1 x 3/4 in | Coatings N/A Plain | Weight N/A 1.33 lb | |
| 1-2103 |
CAD
N/A
|
Nominal Size N/A 1 in | Coatings N/A Plain | Weight N/A 1.33 lb | |
| 1-2103-GALV |
CAD
N/A
|
Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 1.33 lb | |
| 1 1/4x1 1/4x1/2-2103 |
CAD
N/A
|
Nominal Size N/A 1 1/4 x 1 1/4 x 1/2 in | Coatings N/A Plain | Weight N/A 2.10 lb | |
| 1 1/4x1 1/4x3/4-2103 |
CAD
N/A
|
Nominal Size N/A 1 1/4 x 1 1/4 x 3/4 in | Coatings N/A Plain | Weight N/A 2.10 lb | |
| 1 1/4x1 1/4x1-2103 |
CAD
N/A
|
Nominal Size N/A 1 1/4 x 1 1/4 x 1 in | Coatings N/A Plain | Weight N/A 2.10 lb | |
| 1 1/4-2103 |
CAD
N/A
|
Nominal Size N/A 1 1/4 in | Coatings N/A Plain | Weight N/A 2.10 lb | |
| 1 1/4-2103-GALV |
CAD
N/A
|
Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 2.10 lb | |
| 1 1/2x1 1/2x1/2-2103 |
CAD
N/A
|
Nominal Size N/A 1 1/2 x 1 1/2 x 1/2 in | Coatings N/A Plain | Weight N/A 2.8 lb | |
| 1 1/2x1 1/2x3/4-2103 |
CAD
N/A
|
Nominal Size N/A 1 1/2 x 1 1/2 x 3/4 in | Coatings N/A Plain | Weight N/A 2.8 lb | |
| 1 1/2x1 1/2x1-2103 |
CAD
N/A
|
Nominal Size N/A 1 1/2 x 1 1/2 x 1 in | Coatings N/A Plain | Weight N/A 2.8 lb | |
| 1 1/2-2103 |
CAD
N/A
|
Nominal Size N/A 1 1/2 in | Coatings N/A Plain | Weight N/A 2.8 lb |