Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Gasket Material |
Weight |
---|---|---|---|---|---|---|
2-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 4.2 lb |
2-1/2-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 4.6 lb |
3-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 6 lb |
4-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 6.3 lb |
5-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 5 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 8.8 lb |
6-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 9.6 lb |
8-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 15.6 lb |
10-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 18.2 lb |
12-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 29.9 lb |
14-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 14 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 52.5 lb |
16-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 16 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 67 lb |
18-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 18 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 82.5 lb |
20-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 20 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 106.5 lb |
24-7012-PTD-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 24 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “E” EPDM | Weight N/A 138.5 lb |
2-7012-PTD-T |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “T” Nitrile | Weight N/A 4.2 lb |
2-1/2-7012-PTD-T |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “T” Nitrile | Weight N/A 4.6 lb |
3-7012-PTD-T |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “T” Nitrile | Weight N/A 6 lb |
4-7012-PTD-T |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “T” Nitrile | Weight N/A 6.3 lb |
6-7012-PTD-T |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “T” Nitrile | Weight N/A 9.6 lb |
12-7012-PTD-T |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Gasket Material N/A Grade “T” Nitrile | Weight N/A 29.9 lb |
2-7012-GAL-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A Grade “E” EPDM | Weight N/A 4.2 lb |
2-1/2-7012-GAL-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A Grade “E” EPDM | Weight N/A 4.6 lb |
3-7012-GAL-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A Grade “E” EPDM | Weight N/A 6 lb |
4-7012-GAL-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A Grade “E” EPDM | Weight N/A 6.3 lb |
5-7012-GAL-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 5 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A Grade “E” EPDM | Weight N/A 8.8 lb |