The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
Item # |
CAD |
BIM |
Nominal Size |
O-Ring Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 3/4x3/4x1/2-SP728R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3/4 x 3/4 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.652 lb | |
| 3/4x3/4x1/2-SP728R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3/4 x 3/4 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.652 lb | |
| 3/4x3/4x3/4-SP728-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3/4 x 3/4 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 0.662 lb | |
| 3/4x3/4x3/4-SP728-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3/4 x 3/4 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 0.662 lb | |
| 1x1x1/2-SP728R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 x 1 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.936 lb | |
| 1x1x1/2-SP728R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 x 1 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.936 lb | |
| 1x1x3/4-SP728R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 x 1 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 0.969 lb | |
| 1x1x3/4-SP728R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 x 1 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 0.969 lb | |
| 1 1/4x1 1/4x1/2-SP728R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 1.378 lb | |
| 1 1/4x1 1/4x1/2-SP728R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 1.378 lb | |
| 1 1/4x1 1/4x3/4-SP728R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 1.419 lb | |
| 1 1/4x1 1/4x3/4-SP728R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 1.419 lb | |
| 1 1/4x1 1/4x1-SP728R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 x 1 in | O-Ring Material N/A EPDM | Weight N/A 1.514 lb | |
| 1 1/4x1 1/4x1-SP728R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 x 1 1/4 x 1 in | O-Ring Material N/A HNBR | Weight N/A 1.514 lb | |
| 1 1/2x1 1/2x1/2-SP728R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 1.777 lb | |
| 1 1/2x1 1/2x1/2-SP728R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 1.777 lb | |
| 1 1/2x1 1/2x3/4-SP728R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 1.809 lb | |
| 1 1/2x1 1/2x3/4-SP728R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 1.809 lb | |
| 1 1/2x1 1/2x1-SP728R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 1 in | O-Ring Material N/A EPDM | Weight N/A 1.905 lb | |
| 1 1/2x1 1/2x1-SP728R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 1 in | O-Ring Material N/A HNBR | Weight N/A 1.905 lb | |
| 1 1/2x1 1/2x1 1/4-SP728R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 1 1/4 in | O-Ring Material N/A EPDM | Weight N/A 2.025 lb | |
| 1 1/2x1 1/2x1 1/4-SP728R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/2 x 1 1/4 in | O-Ring Material N/A HNBR | Weight N/A 2.025 lb | |
| 2x2x1 1/4-SP728R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 2 x 1 1/4 in | O-Ring Material N/A EPDM | Weight N/A 2.735 lb | |
| 2x2x1 1/4-SP728R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 2 x 1 1/4 in | O-Ring Material N/A HNBR | Weight N/A 2.735 lb | |
| 2x2x1 1/2-SP728R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 2 x 1 1/2 in | O-Ring Material N/A EPDM | Weight N/A 2.915 lb |