The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
Item # |
CAD |
BIM |
Nominal Size |
O-Ring Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 3/4x1/2-SP704R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3/4 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.327 kg | |
| 3/4x1/2-SP704R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3/4 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.327 kg | |
| 1x1/2-SP704R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.459 kg | |
| 1x1/2-SP704R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.459 kg | |
| 1x3/4-SP704R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 0.491 kg | |
| 1x3/4-SP704R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 0.491 kg | |
| 1 1/4x3/4-SP704R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 0.71 kg | |
| 1 1/4x3/4-SP704R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 0.71 kg | |
| 1 1/4x1-SP704R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 x 1 in | O-Ring Material N/A EPDM | Weight N/A 0.793 kg | |
| 1 1/4x1-SP704R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 x 1 in | O-Ring Material N/A HNBR | Weight N/A 0.793 kg | |
| 1 1/2x1-SP704R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 in | O-Ring Material N/A EPDM | Weight N/A 1.000 kg | |
| 1 1/2x1-SP704R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 in | O-Ring Material N/A HNBR | Weight N/A 1.000 kg | |
| 1 1/2x1 1/4-SP704R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/4 in | O-Ring Material N/A EPDM | Weight N/A 1.057 kg | |
| 1 1/2x1 1/4-SP704R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/4 in | O-Ring Material N/A HNBR | Weight N/A 1.057 kg | |
| 2x1 1/4-SP704R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 1/4 in | O-Ring Material N/A EPDM | Weight N/A 1.321 kg | |
| 2x1 1/4-SP704R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 1/4 in | O-Ring Material N/A HNBR | Weight N/A 1.321 kg | |
| 2x1 1/2-SP704R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 1/2 in | O-Ring Material N/A EPDM | Weight N/A 1.487 kg | |
| 2x1 1/2-SP704R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 1/2 in | O-Ring Material N/A HNBR | Weight N/A 1.487 kg |