The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
Item # |
CAD |
BIM |
Nominal Size |
O-Ring Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 3/4x1/2-SP709R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3/4 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.292 lb | |
| 3/4x1/2-SP709R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3/4 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.292 lb | |
| 1x1/2-SP709R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 x 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.371 lb | |
| 1x1/2-SP709R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 x 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.371 lb | |
| 1x3/4-SP709R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 0.395 lb | |
| 1x3/4-SP709R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 0.395 lb | |
| 1 1/4x1-SP709R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 x 1 in | O-Ring Material N/A EPDM | Weight N/A 0.646 lb | |
| 1 1/4x1-SP709R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 x 1 in | O-Ring Material N/A HNBR | Weight N/A 0.646 lb | |
| 1 1/2x3/4-SP709R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 3/4 in | O-Ring Material N/A EPDM | Weight N/A 0.749 lb | |
| 1 1/2x3/4-SP709R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 3/4 in | O-Ring Material N/A HNBR | Weight N/A 0.749 lb | |
| 1 1/2x1-SP709R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 in | O-Ring Material N/A EPDM | Weight N/A 0.793 lb | |
| 1 1/2x1-SP709R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 in | O-Ring Material N/A HNBR | Weight N/A 0.793 lb | |
| 1 1/2x1 1/4-SP709R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/4 in | O-Ring Material N/A EPDM | Weight N/A 0.893 lb | |
| 1 1/2x1 1/4-SP709R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 x 1 1/4 in | O-Ring Material N/A HNBR | Weight N/A 0.893 lb | |
| 2x1-SP709R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 in | O-Ring Material N/A EPDM | Weight N/A 1.114 lb | |
| 2x1-SP709R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 in | O-Ring Material N/A HNBR | Weight N/A 1.114 lb | |
| 2x1 1/4-SP709R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 1/4 in | O-Ring Material N/A EPDM | Weight N/A 1.183 lb | |
| 2x1 1/4-SP709R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 1/4 in | O-Ring Material N/A HNBR | Weight N/A 1.183 lb | |
| 2x1 1/2-SP709R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 1/2 in | O-Ring Material N/A EPDM | Weight N/A 1.33 lb | |
| 2x1 1/2-SP709R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 x 1 1/2 in | O-Ring Material N/A HNBR | Weight N/A 1.33 lb | |
| 2 1/2x1-SP709R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 1/2 x 1 in | O-Ring Material N/A EPDM | Weight N/A 1.18 lb | |
| 2 1/2x1-SP709R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 1/2 x 1 in | O-Ring Material N/A HNBR | Weight N/A 1.18 lb | |
| 2 1/2x1 1/4-SP709R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 1/2 x 1 1/4 in | O-Ring Material N/A EPDM | Weight N/A 1.304 lb | |
| 2 1/2x1 1/4-SP709R-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 1/2 x 1 1/4 in | O-Ring Material N/A HNBR | Weight N/A 1.304 lb | |
| 2 1/2x1 1/2-SP709R-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 1/2 x 1 1/2 in | O-Ring Material N/A EPDM | Weight N/A 1.41 lb |