The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
Item # |
CAD |
BIM |
Nominal Size |
O-Ring Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 1/2-SP700-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.17 lb | |
| 1/2-SP700-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.17 lb | |
| 3/4-SP700-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3/4 in | O-Ring Material N/A EPDM | Weight N/A 0.232 lb | |
| 3/4-SP700-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3/4 in | O-Ring Material N/A HNBR | Weight N/A 0.232 lb | |
| 1-SP700-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 in | O-Ring Material N/A EPDM | Weight N/A 0.354 lb | |
| 1-SP700-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 in | O-Ring Material N/A HNBR | Weight N/A 0.354 lb | |
| 1 1/4-SP700-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 in | O-Ring Material N/A EPDM | Weight N/A 0.567 lb | |
| 1 1/4-SP700-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 in | O-Ring Material N/A HNBR | Weight N/A 0.567 lb | |
| 1 1/2-SP700-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 in | O-Ring Material N/A EPDM | Weight N/A 0.74 lb | |
| 1 1/2-SP700-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 in | O-Ring Material N/A HNBR | Weight N/A 0.74 lb | |
| 2-SP700-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 in | O-Ring Material N/A EPDM | Weight N/A 0.991 lb | |
| 2-SP700-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 in | O-Ring Material N/A HNBR | Weight N/A 0.991 lb | |
| 2 1/2-SP700-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 1/2 in | O-Ring Material N/A HNBR | Weight N/A 1.308 lb | |
| 2 1/2-SP700-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 1/2 in | O-Ring Material N/A EPDM | Weight N/A 1.308 lb | |
| 3-SP700-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3 in | O-Ring Material N/A EPDM | Weight N/A 1.706 lb | |
| 3-SP700-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3 in | O-Ring Material N/A HNBR | Weight N/A 1.706 lb | |
| 4-SP700-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 4 in | O-Ring Material N/A EPDM | Weight N/A 2.744 lb | |
| 4-SP700-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 4 in | O-Ring Material N/A HNBR | Weight N/A 2.744 lb |