The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
Item # |
CAD |
BIM |
Nominal Size |
O-Ring Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 1/2-SP716-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1/2 in | O-Ring Material N/A EPDM | Weight N/A 1.133 lb | |
| 1/2-SP716-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1/2 in | O-Ring Material N/A HNBR | Weight N/A 1.133 lb | |
| 3/4-SP716-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3/4 in | O-Ring Material N/A EPDM | Weight N/A 1.584 lb | |
| 3/4-SP716-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3/4 in | O-Ring Material N/A HNBR | Weight N/A 1.584 lb | |
| 1-SP716-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 in | O-Ring Material N/A EPDM | Weight N/A 2.266 lb | |
| 1-SP716-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 in | O-Ring Material N/A HNBR | Weight N/A 2.266 lb | |
| 1 1/4-SP716-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 in | O-Ring Material N/A EPDM | Weight N/A 2.574 lb | |
| 1 1/4-SP716-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/4 in | O-Ring Material N/A HNBR | Weight N/A 2.574 lb | |
| 1 1/2-SP716-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 in | O-Ring Material N/A EPDM | Weight N/A 3.498 lb | |
| 1 1/2-SP716-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 1 1/2 in | O-Ring Material N/A HNBR | Weight N/A 3.498 lb | |
| 2-SP716-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 in | O-Ring Material N/A EPDM | Weight N/A 5.196 lb | |
| 2-SP716-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 in | O-Ring Material N/A HNBR | Weight N/A 5.196 lb | |
| 2 1/2-SP716-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 1/2 in | O-Ring Material N/A EPDM | Weight N/A 8.418 lb | |
| 2 1/2-SP716-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 2 1/2 in | O-Ring Material N/A HNBR | Weight N/A 8.418 lb | |
| 3-SP716-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3 in | O-Ring Material N/A EPDM | Weight N/A 9.872 lb | |
| 3-SP716-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 3 in | O-Ring Material N/A HNBR | Weight N/A 9.872 lb | |
| 4-SP716-EPDM |
CAD
N/A
|
BIM N/A | Nominal Size N/A 4 in | O-Ring Material N/A EPDM | Weight N/A 13.862 lb | |
| 4-SP716-HNBR |
CAD
N/A
|
BIM N/A | Nominal Size N/A 4 in | O-Ring Material N/A HNBR | Weight N/A 13.862 lb |