COMPANY HEADER
    Flat Anvilets are designed to facilitate welding to a flat surface for the installation of branch pipes or fittings.
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

CAD

Nominal Size

Material

Class

Weight

Quantity
N/A CAD Icon (for items table) N/A 1/4 in N/A Forged Steel N/A 3000 N/A 0.1 lb
N/A CAD Icon (for items table) N/A 3/8 in N/A Forged Steel N/A 3000 N/A 0.15 lb
N/A CAD Icon (for items table) N/A 1/2 in N/A Forged Steel N/A 3000 N/A 0.20 lb
N/A CAD Icon (for items table) N/A 3/4 in N/A Forged Steel N/A 3000 N/A 0.30 lb
N/A CAD Icon (for items table) N/A 1 in N/A Forged Steel N/A 3000 N/A 0.5 lb
N/A CAD Icon (for items table) N/A 1 1/4 in N/A Forged Steel N/A 3000 N/A 0.9 lb
N/A CAD Icon (for items table) N/A 1 1/2 in N/A Forged Steel N/A 3000 N/A 1.1 lb
N/A CAD Icon (for items table) N/A 2 in N/A Forged Steel N/A 3000 N/A 1.75 lb
N/A CAD Icon (for items table) N/A 2 1/2 in N/A Forged Steel N/A 3000 N/A 2.6 lb
N/A CAD Icon (for items table) N/A 3 in N/A Forged Steel N/A 3000 N/A 4.1 lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1