Item # |
CAD |
BIM |
Valve Size |
Min. Temperature |
Max. Temperature |
Weight |
---|---|---|---|---|---|---|
2-B480-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 2 in | Min. Temperature N/A -30 ºF | Max. Temperature N/A 230 ºF | Weight N/A 5 lb |
2-B480-T |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 2 in | Min. Temperature N/A -20 ºF | Max. Temperature N/A 180 ºF | Weight N/A 5 lb |
2 1/2-B480-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 2 1/2 in | Min. Temperature N/A -30 ºF | Max. Temperature N/A 230 ºF | Weight N/A 7.00 lb |
2 1/2-B480-T |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 2 1/2 in | Min. Temperature N/A -20 ºF | Max. Temperature N/A 180 ºF | Weight N/A 7.00 lb |
3-B480-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 3 in | Min. Temperature N/A -30 ºF | Max. Temperature N/A 230 ºF | Weight N/A 6.6 lb |
3-B480-T |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 3 in | Min. Temperature N/A -20 ºF | Max. Temperature N/A 180 ºF | Weight N/A 6.6 lb |
4-B480-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 4 in | Min. Temperature N/A -30 ºF | Max. Temperature N/A 230 ºF | Weight N/A 11 lb |
4-B480-T |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 4 in | Min. Temperature N/A -20 ºF | Max. Temperature N/A 180 ºF | Weight N/A 11 lb |
6-B480-E |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 6 in | Min. Temperature N/A -30 ºF | Max. Temperature N/A 230 ºF | Weight N/A 20.2 lb |
6-B480-T |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 6 in | Min. Temperature N/A -20 ºF | Max. Temperature N/A 180 ºF | Weight N/A 20.2 lb |