FPPI fire department connections are UL Listed and FM Approved in accordance with NFPA. Standard configuration is 4" NPT x 2 1/2" x 2 1/2" NST PL. A limited number of regional threads are available for the pin lugs. Each FDC features solid brass construction and single clapper design.
Item # |
CAD |
BIM |
Nominal Size |
Material |
Finish |
Weight |
Quantity |
|---|---|---|---|---|---|---|---|
| 4Gx21/2x21/2-09-090-NST |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.97 lb | |
| 4Gx21/2x21/2-09-090-BCT |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.73 lb | |
| 4Gx21/2x21/2-09-090-GRV x QST BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 11.09 lb | |
| 4Gx21/2x21/2-09-090-GRV x ONT BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 11.09 lb | |
| 4Gx21/2x21/2-09-090-GRV x PHX BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.67 lb | |
| 4Gx21/2x21/2-09-090-GRV x TEM BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.67 lb | |
| 4Gx21/2x21/2-09-090-GRV x CLV BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.67 lb | |
| 4Gx21/2x21/2-.09-090-GRV x DET BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.67 lb | |
| 4Gx21/2x21/2-09-090-GRV x CF BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.67 lb | |
| 4Gx21/2x21/2-09-090-GRV x NYFD BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.67 lb | |
| 4Gx21/2x21/2-09-090-GRV x CNN BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.67 lb | |
| 4Gx21/2x21/2-09-090-GRV x CNO BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.67 lb | |
| 4Gx21/2x21/2-09-090-GRV x DAY BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.67 lb | |
| 4Gx21/2x21/2-09-090-GRV x RAL BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.67 lb | |
| 4Gx21/2x21/2-09-090-GRV x NVS BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.67 lb | |
| 4Gx21/2x21/2-09-090-GRV x RCH BR |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in | Material N/A Brass | Finish N/A Rough Brass | Weight N/A 10.67 lb |