Item # |
CAD |
BIM |
Valve Size |
Operation Type |
Body Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|---|
| 1/4-06-844 |
CAD
N/A
|
BIM
N/A
|
Valve Size N/A 1/4 in | Operation Type N/A Handle | Body Material N/A Forged Brass | Weight N/A 0.30 lb | |
| 1/2-06-844 |
CAD
N/A
|
BIM
N/A
|
Valve Size N/A 1/2 in | Operation Type N/A Handle | Body Material N/A Forged Brass | Weight N/A 0.44 lb | |
| 1/2-06-844_REV |
CAD
N/A
|
BIM
N/A
|
Valve Size N/A 1/2 in | Operation Type N/A Handle | Body Material N/A Forged Brass | Weight N/A 0.43 lb | |
| 3/4-06-844 |
CAD
N/A
|
BIM
N/A
|
Valve Size N/A 3/4 in | Operation Type N/A Handle | Body Material N/A Forged Brass | Weight N/A 0.79 lb | |
| 1-06-844 |
CAD
N/A
|
BIM
N/A
|
Valve Size N/A 1 in | Operation Type N/A Handle | Body Material N/A Forged Brass | Weight N/A 1.13 lb | |
| 1 1/4-06-844 |
CAD
N/A
|
BIM
N/A
|
Valve Size N/A 1 1/4 in | Operation Type N/A Handle | Body Material N/A Forged Brass | Weight N/A 1.95 lb | |
| 1 1/2-06-844 |
CAD
N/A
|
BIM
N/A
|
Valve Size N/A 1 1/2 in | Operation Type N/A Handle | Body Material N/A Forged Brass | Weight N/A 2.58 lb | |
| 2-06-844 |
CAD
N/A
|
BIM
N/A
|
Valve Size N/A 2 in | Operation Type N/A Handle | Body Material N/A Forged Brass | Weight N/A 4.16 lb |