Batch CAD Cart (0)
  • Cart is empty
  • Superior height allows the MPT to be mounted without pre-installing the ceiling tile.
  • 24" standard length easily adjusts 16" or 14 1/2".
  • Installation with suspended ceilings, dry wall, wood frames, steel studs, and more.
  • Adjusta
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed. FM Approved.

Operating Temperature [Max]

N/A 300 ºF

Product Number

N/A 3640008600

UPC Code

N/A 65280801386

Weight

N/A 2.21 lb