ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Fire Protection Products
>
Flexible Sprinkler Connections
>
Brackets
> BKT-MPT
BKT-MPT MULTI POS TALL BRKT (MPT24BKT1)
Superior height allows the MPT to be mounted without pre-installing the ceiling tile.
24" standard length easily adjusts 16" or 14 1/2".
Installation with suspended ceilings, dry wall, wood frames, steel studs, and more.
Adjusta
Unit of Measure
Imperial
Specifications
Industry Standards/Certifications
N/A
cULus Listed. FM Approved.
Operating Temperature [Max]
N/A
300 ºF
Product Number
N/A
3640008600
UPC Code
N/A
65280801386
Weight
N/A
2.21 lb