Batch CAD Cart (0)
  • Cart is empty
Design Features
  • Outside screw and yoke
  • Bolted bonnet
  • Flexible wedge, fully guided
  • Integrated seats
  • Rising stem and non-rising hand-wheel
  • Available with gear operator
  • Trim 8
Applicable Standards
  • Gate valves: API 600
  • Steel valves: ANSI B16.34
  • Face to face: ANSI B16.10
  • End flanges: ANSI B16.5
  • Butt-weld ends: ANSI B16.25
  • Inspection and test: API 598
  • Nace: MR-0175
Unit of Measure
Items
Series_35

Series 35116 - 1/2 GATE VALVE SS CL150

Series_35

Series 35116 - 3/4 GATE VALVE SS CL150

Series_35

Series 35116 - 1 GATE VLV SS CL150 FLG

Series_35

Series 35116 - 1-1/2 GATE VLV SS CL150

Series_35

Series 35114 - 2 GATE VLV CS CL150 FLG
Industry Standards/Certifications N/A API 603, ANSI B16.34, ANSI B16.10, ANSI B16.5, API 598 N/A API 603, ANSI B16.34, ANSI B16.10, ANSI B16.5, API 598 N/A API 603, ANSI B16.34, ANSI B16.10, ANSI B16.5, API 598 N/A API 603, ANSI B16.34, ANSI B16.10, ANSI B16.5, API 598 N/A API 600, ANSI B16.34, ANSI B16.10, ANSI B16.5, API 598, MR-0175
Type N/A Gate Valve
Style N/A 150# Flanged
Valve Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/2 in N/A 2 in
Body Material N/A 316 Stainless Steel ASTM A351 CF8M N/A 316 Stainless Steel ASTM A351 CF8M N/A 316 Stainless Steel ASTM A351 CF8M N/A 316 Stainless Steel ASTM A351 CF8M N/A Carbon Steel ASTM A216 - WCB
Seat Material N/A A105 & STL.6
Stem Material N/A A182 - F316 N/A A182 - F316 N/A A182 - F316 N/A A182 - F316 N/A A182 - F6a
Wedge Material N/A N/A N/A N/A N/A A216 WCB & ER410
Gasket Material N/A PTFE (Grafoil + 316 Sheet optional) N/A PTFE (Grafoil + 316 Sheet optional) N/A PTFE (Grafoil + 316 Sheet optional) N/A PTFE (Grafoil + 316 Sheet optional) N/A 304 Stainless Steel & Graphite
Bonnet Material N/A 316 Stainless Steel ASTM A351 CF8M N/A 316 Stainless Steel ASTM A351 CF8M N/A 316 Stainless Steel ASTM A351 CF8M N/A 316 Stainless Steel ASTM A351 CF8M N/A Carbon Steel ASTM A216 - WCB
Back Seat Material N/A N/A N/A N/A N/A 410 Stainless Steel
Gland Packing Material N/A PTFE (Graphite optional) N/A PTFE (Graphite optional) N/A PTFE (Graphite optional) N/A PTFE (Graphite optional) N/A 304 Stainless Steel & Graphite
Gland Material N/A 316 Stainless Steel ASTM A351 CF8M N/A 316 Stainless Steel ASTM A351 CF8M N/A 316 Stainless Steel ASTM A351 CF8M N/A 316 Stainless Steel ASTM A351 CF8M N/A 410 Stainless Steel
Gland Flange Material N/A N/A N/A N/A N/A Carbon Steel ASTM A216 - WCB
Stem Nut Material N/A N/A N/A N/A N/A A439-D2
Gland Nut Material N/A N/A N/A N/A N/A Carbon Steel
Hand-wheel Material N/A N/A N/A N/A N/A Ductile Iron
Lock Nut Material N/A N/A N/A N/A N/A Carbon Steel
Grease Nipple Material N/A N/A N/A N/A N/A Carbon Steel
Eye Nut Material N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A B7 Steel ASTM A193
Eye Bolt Material N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 2H Steel ASTM A194
Pin Material N/A N/A N/A N/A N/A Carbon Steel
Bolt Material N/A N/A N/A N/A N/A B7 Steel ASTM A193
Nut Material N/A Ductile Iron N/A Ductile Iron N/A Ductile Iron N/A Ductile Iron N/A 2H Steel ASTM A194
Yoke Material N/A
Name Plate Material N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A
Rivet Material N/A
Disc Material N/A 316 Stainless Steel ASTM A351 CF8M N/A 316 Stainless Steel ASTM A351 CF8M N/A 316 Stainless Steel ASTM A351 CF8M N/A 316 Stainless Steel ASTM A351 CF8M N/A
Bonnet Bolt Material N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A
Bonnet Nut Material N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A
Hinge Pin Material N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A
Hand Wheel Material N/A Ductile Iron N/A Ductile Iron N/A Ductile Iron N/A Ductile Iron N/A
Spring Material N/A Ductile Iron N/A Ductile Iron N/A Ductile Iron N/A Ductile Iron N/A
Yoke Sleeve Material N/A Ductile Iron N/A Ductile Iron N/A Ductile Iron N/A Ductile Iron N/A
Packing Material N/A PTFE (Graphite optional) N/A PTFE (Graphite optional) N/A PTFE (Graphite optional) N/A PTFE (Graphite optional) N/A
Cold Working Pressure N/A 275 psi N/A 275 psi N/A 275 psi N/A 275 psi N/A 285 psi
Product Number N/A 4371004800 N/A 4371004810 N/A 4371004820 N/A 4371004830 N/A 4371004400
UPC Code N/A 09220138965 N/A 09220138966 N/A 09220138967 N/A 09220138968 N/A 09220138944
HPH Code N/A NA
Weight N/A 7.5 lb N/A 7.9 lb N/A 10.6 lb N/A 18.2 lb N/A 39.67 lb