Batch CAD Cart (0)
  • Cart is empty
  • Series_25

    Design Features

    • Bolted Cover
    • Swing Type
    • Integral Seat
      • Applicable Standards
        • Steel valves: ANSI B16.34
        • Face to face: ANSI B16.10
        • End flanges: ANSI B16.5
        • Butt-weld ends: ANSI B16.25
        • Inspection and test: API 598
        • NACE: MR-0175
  • Series_35

    Design Features

    • Outside screw and yoke
    • Bolted bonnet
    • Flexible wedge, fully guided
    • Integrated seats
    • Rising stem and non-rising hand-wheel
    • Available with gear operator
    • Trim 8
    Applicable Standards
    • Gate valves: API 600
    • Steel valves: ANSI B16.34
    • Face to face: ANSI B16.10
    • End flanges: ANSI B16.5
    • Butt-weld ends: ANSI B16.25
    • Inspection and test: API 598
    • Nace: MR-0175

  • Series 45114

    • Sharpe® metal-seated, cast, flanged globe valves provide superior performance and reliability in a wide range of applications.
    • Outside Screw and Yoke (OS&Y) - Rising Stem Design
    • Size Range: NPS 1/2"-16" (DN 15-600)
    • Pressure Class: ASME Class 150; ASME Class 300; ASME Class 600 [See Data Sheet for availability by size & material]
    • Body Materials: Cast Steel, Cast Stainless Steel
    • Standard: ASME B16.34
    • End Connections: Flanged, Butt Weld