Batch CAD Cart (0)
  • Cart is empty
Design Features
  • Bolted Cover
  • Swing Type
  • Integral Seat
    • Applicable Standards
      • Steel valves: ANSI B16.34
      • Face to face: ANSI B16.10
      • End flanges: ANSI B16.5
      • Butt-weld ends: ANSI B16.25
      • Inspection and test: API 598
      • NACE: MR-0175
Unit of Measure
Items
Series_25

Series 25116 - 1/2 CK-VLV SS CL150 FLG

Series_25

Series 25116 - 3/4 CK-VLV SS CL150 FLG

Series_25

Series 25116 - 1 CHK VLV SS CL150 FLG

Series_25

Series 25116 - 1-1/2 CV SS CL150 FLG

Series_25

Series 25114 - 2 CHK VLV CS CL150 FLG
Type N/A Swing Check Valve
Style N/A Flanged
Valve Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/2 in N/A 2 in
Body Material N/A 316 Stainless Steel - CF8M N/A 316 Stainless Steel - CF8M N/A 316 Stainless Steel - CF8M N/A 316 Stainless Steel - CF8M N/A Carbon Steel A216 - WCB
Seal Material N/A 316 Stainless Steel - CF8M N/A 316 Stainless Steel - CF8M N/A 316 Stainless Steel - CF8M N/A 316 Stainless Steel - CF8M N/A
Seat Material N/A A105 & STL.6
Hinge Material N/A 316 Stainless Steel N/A 316 Stainless Steel N/A 316 Stainless Steel N/A 316 Stainless Steel N/A Carbon Steel A216
Gasket Material N/A RTFE (Grafoil + 316 Sheet*) N/A RTFE (Grafoil + 316 Sheet*) N/A RTFE (Grafoil + 316 Sheet*) N/A RTFE (Grafoil + 316 Sheet*) N/A A276 410
Nut Material N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A A276 410
Pin Material N/A 316 Stainless Steel N/A 316 Stainless Steel N/A 316 Stainless Steel N/A 316 Stainless Steel N/A A276 410
Rivit Material N/A N/A N/A N/A N/A 304 Stainless Steel
Name Plate Material N/A N/A N/A N/A N/A 304 Stainless Steel
Cover Material N/A 316 Stainless Steel - CF8M N/A 316 Stainless Steel - CF8M N/A 316 Stainless Steel - CF8M N/A 316 Stainless Steel - CF8M N/A Carbon Steel A216 - WCB
Bolt Material N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A 304 Stainless Steel N/A B7 Steel A193
Plug Material N/A 410 Stainless Steel
Eyebolt Material N/A
Gland Material N/A N/A N/A N/A N/A Carbon Steel
Disc Material N/A A105 & 410 Stainless Steel
Product Number N/A 4371002200 N/A 4371002210 N/A 4371002220 N/A 4371002230 N/A 4371002000
UPC Code N/A 09220139044 N/A 09220139045 N/A 09220139046 N/A 09220139048 N/A 09220139023
HPH Code N/A NA
Weight N/A 3.5 lb N/A 4.7 lb N/A 6 lb N/A 10.3 lb N/A 37 lb