Batch CAD Cart (0)
  • Cart is empty
A straight drop for the SprinkFlex Braided and Un-Braided Hoses.
Unit of Measure

View items

Item #

CAD

Type

Nominal Size

Outlet Size (in)

N/A N/A Short Fitting 4.75" N/A 1/2 in N/A 1/2
N/A N/A Short Fitting 4.75" N/A 3/4 in N/A 3/4
N/A N/A 13" Reducing Drop N/A 1/2 in N/A 1/2
N/A N/A 7" Reducing Drop N/A 1/2 in N/A 1/2
N/A N/A 13" Reducing Drop N/A 3/4 in N/A 3/4
N/A N/A 7" Reducing Drop N/A 3/4 in N/A 3/4