ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
A straight drop for the SprinkFlex Braided and Un-Braided Hoses.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed, FM Approved

Type

N/A 7" Reducing Drop

Nominal Size

N/A 1/2 in

Maximal Rated Working Pressure

N/A 175 psi

Finish

N/A Inside Suface > 8 Micrometers Outside Suface > 12.7 Micrometers

Outlet Size (in)

N/A 1/2

Product No

N/A 3640009945

UPC Code

N/A 65280804513

Weight

N/A 1.045 lb