Batch CAD Cart (0)
  • Cart is empty
The MT-30 mechanical tee serves the same function as the MT-1 and MT-8, but uses a steel electro-plated u-bolt to save space and for easier installation in tight places.The MT-30 is ideal for direct connections with sprinkler heads and drop nipples. The MT-90 is the BSPT equivalent.

For the latest UL/ULC listed, LPCB, VdS and FM Approved pressure ratings versus pipe schedule, see www.asc-es.com or contact your local ASC Engineered Solutions™ Representative.
Unit of Measure

View items

Item #

Nominal Size

Coatings

Gasket Material

Weight

N/A 1 1/4 x 1/2 in N/A Zinc Electroplated N/A Grade “E” EPDM N/A 0.80 lb
N/A 1 1/4 x 3/4 in N/A Zinc Electroplated N/A Grade “E” EPDM N/A 0.80 lb
N/A 1 1/4 x 1 in N/A Zinc Electroplated N/A Grade “E” EPDM N/A 1.1 lb
N/A 1 1/2 x 1/2 in N/A Zinc Electroplated N/A Grade “E” EPDM N/A 0.80 lb
N/A 1 1/2 x 3/4 in N/A Zinc Electroplated N/A Grade “E” EPDM N/A 0.9 lb
N/A 1 1/2 x 1 in N/A Zinc Electroplated N/A Grade “E” EPDM N/A 1.1 lb
N/A 2 x 3/4 in N/A Zinc Electroplated N/A Grade “E” EPDM N/A 0.9 lb
N/A 2 x 1 in N/A Zinc Electroplated N/A Grade “E” EPDM N/A 1.1 lb
N/A 2 x 1/2 in N/A Zinc Electroplated N/A Grade “E” EPDM N/A 0.9 lb
N/A 2 1/2 x 1/2 in N/A Zinc Electroplated N/A Grade “E” EPDM N/A 0.9 lb
Showing 10 of 12  |  View All 12 Standard Items