Type |
N/A Branch Outlets |
Style |
N/A Threaded |
Nominal Size |
N/A 1 1/2 x 3/4 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 |
Coatings |
N/A Zinc Electroplated |
Gasket Material |
N/A Grade “E” EPDM |
U-Bolt Material |
N/A Carbon steel SAE J429 Gr. 2, zinc plated |
Heavy Hex Nuts Material |
N/A Carbon Steel conforming to ASTM A-563 Gr. A or B of SAE J995 Gr. 2 |
Industry Standards/Certifications |
N/A cULus Listed, FM Approved |
Min. Service Temperature Range |
N/A -40 ºF |
Max. Service Temperature Range |
N/A 230 ºF |
Max. Working Pressure |
N/A 300 psi |
Product Number |
N/A 0890123193 |
UPC Code |
N/A 69029195374 |
Weight |
N/A 0.9 lb |