Item # |
CAD |
Outlet Type |
Outlet Size (in) |
Inlet Type |
Inlet Size (in) |
Hose Assembly Length |
Number of 90º Bends FM |
---|---|---|---|---|---|---|---|
20XXIE-G-24X1 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 1 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 24 in | Number of 90º Bends FM N/A 1 |
20XXIE-G-36X1 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 1 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 36 in | Number of 90º Bends FM N/A 2 |
20XXIE-G-48X1 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 1 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 48 in | Number of 90º Bends FM N/A 3 |
20XXIE-G-60X1 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 1 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 60 in | Number of 90º Bends FM N/A 3 |
20XXIE-G-72X1 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 1 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 72 in | Number of 90º Bends FM N/A 4 |