ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • Attach to structure and to the hose with Anvil-Strut™ and a pipe clamp.
  • Ideal for installation to concrete.
  • Drop nipple & reducer not included.
  • 24" to 72" Hose Lengths.
  • 1" NPT Outlet.
Unit of Measure

Specifications

Type

N/A FlexHead® Hose

Style

N/A Drop Nipple

Max Temperature

N/A 300 ºF

Max Working Pressure

N/A 175 psi

Outlet Type

N/A FNPT

Outlet Size (in)

N/A 1

Inlet Type

N/A MNPT

Inlet Size (in)

N/A 1

Hose Assembly Length

N/A 72 in

Min Bend Radius FM

N/A 7 in

Number of 90º Bends FM

N/A 4

Equiv Length of 1in Dia, Sch 40 Pipe

N/A 26.9 ft

Max K-Factor FM

N/A 22.4

Product Number

N/A 3640007580

UPC Code

N/A 65280801335