Item # |
CAD |
Material |
Finish |
Pipe Size |
Weight |
---|---|---|---|---|---|
3-216-Plain |
CAD
N/A ![]() |
Material N/A Carbon Steel | Finish N/A Plain | Pipe Size N/A 3 in | Weight N/A 3.6 lb |
3-216-Galvanized |
CAD
N/A ![]() |
Material N/A Carbon Steel | Finish N/A Hot-Dip Galvanized | Pipe Size N/A 3 in | Weight N/A 3.6 lb |
4-216-Plain |
CAD
N/A ![]() |
Material N/A Carbon Steel | Finish N/A Plain | Pipe Size N/A 4 in | Weight N/A 5.5 lb |
4-216-Galvanized |
CAD
N/A ![]() |
Material N/A Carbon Steel | Finish N/A Hot-Dip Galvanized | Pipe Size N/A 4 in | Weight N/A 5.5 lb |
5-216-Plain |
CAD
N/A ![]() |
Material N/A Carbon Steel | Finish N/A Plain | Pipe Size N/A 5 in | Weight N/A 6.3 lb |
5-216-Galvanized |
CAD
N/A ![]() |
Material N/A Carbon Steel | Finish N/A Hot-Dip Galvanized | Pipe Size N/A 5 in | Weight N/A 6.3 lb |
6-216-Plain |
CAD
N/A ![]() |
Material N/A Carbon Steel | Finish N/A Plain | Pipe Size N/A 6 in | Weight N/A 11.7 lb |
6-216-Galvanized |
CAD
N/A ![]() |
Material N/A Carbon Steel | Finish N/A Hot-Dip Galvanized | Pipe Size N/A 6 in | Weight N/A 11.7 lb |
8-216-Plain |
CAD
N/A ![]() |
Material N/A Carbon Steel | Finish N/A Plain | Pipe Size N/A 8 in | Weight N/A 13.9 lb |
8-216-Galvanized |
CAD
N/A ![]() |
Material N/A Carbon Steel | Finish N/A Hot-Dip Galvanized | Pipe Size N/A 8 in | Weight N/A 13.9 lb |
Showing 10 of 36 | View All 36 Standard Items |