ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 216 HEAVY PIPE CLAMP

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

Carbon Steel

Finish

Hot-Dip Galvanized

Maximum Load at 650 F

3,515 lb

Maximum Load at 750 F

3,135 lb

Pipe Size

4 in

Product Number

0500347042

UPC Code

69029114616

HPH Code

034GR1701

Weight

5.5 lb