Item # |
CAD |
Nominal Size |
Housing Material |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1-255A-CS-BLK |
CAD
N/A |
Nominal Size N/A 1 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Weight N/A 8.20 lb |
| 1-1/4-255A-CS-BLK |
CAD
N/A |
Nominal Size N/A 1 1/4 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Weight N/A 10.6 lb |
| 1-1/2-255A-CS-BLK |
CAD
N/A |
Nominal Size N/A 1 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Weight N/A 10.6 lb |
| 1-255B-CS-BLK-GUIDE |
CAD
N/A |
Nominal Size N/A 1 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Weight N/A 7.2 lb |
| 1-1/4-255B-CS-BLK |
CAD
N/A |
Nominal Size N/A 1 1/4 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Weight N/A 8.20 lb |
| 1-1/2-255B-CS-BLK |
CAD
N/A |
Nominal Size N/A 1 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Weight N/A 10.6 lb |
| 2-255B-CS-BLK |
CAD
N/A |
Nominal Size N/A 2 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Weight N/A 10.6 lb |
| 2-1/2-255B-CS-BLK |
CAD
N/A |
Nominal Size N/A 2 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Weight N/A 15.6 lb |
| 3-255B-CS-BLK-GUIDE |
CAD
N/A |
Nominal Size N/A 3 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Weight N/A 15.6 lb |
| 3-1/2-255B-CS-BLK |
CAD
N/A |
Nominal Size N/A 3 1/2 in | Housing Material N/A Carbon Steel | Coatings N/A Black | Weight N/A 15.6 lb |
| Showing 10 of 92 | View All 92 Standard Items | |||||