ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG.255 PIPE ALIGNMENT GUIDE

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Type

N/A Pipe Alignment Guide

Nominal Size

N/A 1 1/4 in

Guide Size

N/A B

Housing Material

N/A Carbon Steel

Coatings

N/A Black

Maximum Temperature

N/A 650 ºF

Product Number

N/A 0500559018

UPC Code

N/A 69029186724

Weight

N/A 8.20 lb

Service

N/A For maintaining alignment of piping through its axial expansion and contraction cycles. Normally, two or more pipe alignment guides are used on a single piping run to avoid a pivoting effect within the piping system. It is recommended that the first guide be located a maximum of four pipe diameters from an expansion joint. The second guide should be placed a maximum of 18 pipe diameters from an expansion joint. Additional guides should be employed in accordance with the guide spacing data shown on next page. Supports are usually required between the intermediate guides to comply with standard support practice.

Installation

N/A (1) Attach outer housing to structure by bolting or welding.
(2) Remove upper section of housing to open position.
(3) Attach spider clamp to pipe and completely insulate.
(4) Set pipe and spider clamp into outer housing.
(5) Replace upper section of housing to closed position and secure.