Item # |
Nominal Size |
Coatings |
Weight |
---|---|---|---|
2-6084-Copper | Nominal Size N/A 2 in | Coatings N/A Epoxy Coating | Weight N/A 0.85 lb |
2 1/2-6084-Copper | Nominal Size N/A 2 1/2 in | Coatings N/A Epoxy Coating | Weight N/A 1.34 lb |
3-6084-Copper | Nominal Size N/A 3 in | Coatings N/A Epoxy Coating | Weight N/A 1.73 lb |
4-6084-Copper | Nominal Size N/A 4 in | Coatings N/A Epoxy Coating | Weight N/A 2.43 lb |
5-6084-Copper | Nominal Size N/A 5 in | Coatings N/A Epoxy Coating | Weight N/A 3.27 lb |
6-6084-Copper | Nominal Size N/A 6 in | Coatings N/A Epoxy Coating | Weight N/A 4.78 lb |