ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Fig. 6084 Flange Adapter allows for direct connection of Class 125 or Class 150 flanged components to the CTS Copper System. The CTS Copper Flange Adapter (Sizes 2" thru 6") conforms to ANSI class 125/150 bolt patterns and is rated at 300 PSIG (20.7 bar). The flange adapter is a dielectric union, utilizing the epoxy coating as a suitable replacement for flange dielectric insulation kits.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61-G

Type

N/A Flange Adapter

Style

N/A Grooved

Nominal Size

N/A 2 in

Housing Material

N/A Copper

Coatings

N/A Epoxy Coating

Product Number

N/A 0880004007

UPC Code

N/A 69029113092

HPH Code

N/A 605GR7207

Weight

N/A 0.85 lb