Item # |
CAD |
Outlet Type |
Outlet Size (in) |
Inlet Type |
Inlet Size (in) |
Hose Assembly Length |
---|---|---|---|---|---|---|
20XXFG-36X1 1.25 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 1 | Inlet Type N/A Grooved | Inlet Size (in) N/A 1 1/4 | Hose Assembly Length N/A 36 in |
20XXFG-48X1 1.25 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 1 | Inlet Type N/A Grooved | Inlet Size (in) N/A 1 1/4 | Hose Assembly Length N/A 48 in |
20XXFG-72X1 1.25 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 1 | Inlet Type N/A Grooved | Inlet Size (in) N/A 1 1/4 | Hose Assembly Length N/A 72 in |
20XXFG-36X1/2 1.25 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 1/2 | Inlet Type N/A Grooved | Inlet Size (in) N/A 1 1/4 | Hose Assembly Length N/A 36 in |
20XXFG-48X1/2 1.25 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 1/2 | Inlet Type N/A Grooved | Inlet Size (in) N/A 1 1/4 | Hose Assembly Length N/A 48 in |
20XXFG-72X1/2 1.25 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 1/2 | Inlet Type N/A Grooved | Inlet Size (in) N/A 1 1/4 | Hose Assembly Length N/A 72 in |
20XXFG-36X3/4 1.25 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 3/4 | Inlet Type N/A Grooved | Inlet Size (in) N/A 1 1/4 | Hose Assembly Length N/A 36 in |
20XXFG-48X3/4 1.25 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 3/4 | Inlet Type N/A Grooved | Inlet Size (in) N/A 1 1/4 | Hose Assembly Length N/A 48 in |
20XXFG-72X3/4 1.25 |
CAD
N/A ![]() |
Outlet Type N/A FNPT | Outlet Size (in) N/A 3/4 | Inlet Type N/A Grooved | Inlet Size (in) N/A 1 1/4 | Hose Assembly Length N/A 72 in |