Item # | 
                            
                            CAD | 
                            
                            BIM | 
                            
                            Nominal Size | 
                            
                            Coatings | 
                            
                            Weight | 
                
|---|---|---|---|---|---|
| 1-1018-Black | 
CAD                                        
 N/A                                             | 
                        
BIM                                        
 N/A                                             | 
                        Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 2.00 lb | 
| 1-1018-Galvanized | 
CAD                                        
 N/A                                             | 
                        
BIM                                        
 N/A                                             | 
                        Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 2.00 lb | 
| 1 1/4-1018-Black | 
CAD                                        
 N/A                                             | 
                        
BIM                                        
 N/A                                             | 
                        Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 2.25 lb | 
| 1 1/4-1018-Galvanized | 
CAD                                        
 N/A                                             | 
                        
BIM                                        
 N/A                                             | 
                        Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 2.25 lb | 
| 1 1/2-1018-Black | 
CAD                                        
 N/A                                             | 
                        
BIM                                        
 N/A                                             | 
                        Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 3.75 lb | 
| 2-1018-Black | 
CAD                                        
 N/A                                             | 
                        
BIM                                        
 N/A                                             | 
                        Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 4.0 lb | 
| 2-1018-Galvanized | 
CAD                                        
 N/A                                             | 
                        
BIM                                        
 N/A                                             | 
                        Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 4.0 lb | 
| 2 1/2-1018-Black | 
CAD                                        
 N/A                                             | 
                        
BIM                                        
 N/A                                             | 
                        Nominal Size N/A 2 1/2 in | Coatings N/A Black | Weight N/A 6.75 lb | 
| 3-1018-Black | 
CAD                                        
 N/A                                             | 
                        
BIM                                        
 N/A                                             | 
                        Nominal Size N/A 3 in | Coatings N/A Black | Weight N/A 8.0 lb | 
| 3-1018-Galvanized | 
CAD                                        
 N/A                                             | 
                        
BIM                                        
 N/A                                             | 
                        Nominal Size N/A 3 in | Coatings N/A Galvanized | Weight N/A 8.0 lb | 
| Showing 10 of 21 | View All 21 Standard Items | |||||