Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1

Type

N/A Flange

Style

N/A Blind

Nominal Size

N/A 1 1/4 in

Material

N/A Cast Iron conforming ASTM A- 126 (A) or (B)

Coatings

N/A Galvanized

Max. Rated Pressure

N/A 200 psi

Product Number

N/A 0309015600

UPC Code

N/A 69029173320

HPH Code

N/A NA

Weight

N/A 2.25 lb