Batch CAD Cart (0)
  • Cart is empty
  • Easily mounts directly to structure.
  • Can be installed with 3/8" or 1/2" threaded rod.
  • 3/8" rod FM approved up to 4ft.
  • 1/2" rod FM approved up to 6ft.
  • Ideal for shell applications.
  • Temporarily supports a flexible sprinkler hose until the suspended ceiling is installed.
Unit of Measure

View items

Item #

CAD

Weight

N/A N/A 0.44 lb
N/A N/A 0.418 lb