ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • FlexHead MPO

    • Installation with suspended ceilings, dry wall, wood frames, steel studs, and more.
    • Moveable open hub design allows for easy positioning at center and quarter points.

  • IPT-Bracket

    • Superior height allows the IPT to be mounted without pre-installing the ceiling tile.
    • 24" and 48" lengths.
    • Installation with suspended ceilings, dry wall, wood frames, steel studs, and more.
    • Adjustable open hub allows for easy positioning at any interval.

  • uho-3-bracket-solo

    • Easily mounts directly to structure.
    • Can be installed with 3/8" or 1/2" threaded rod.
    • 3/8" rod FM approved up to 4ft.
    • 1/2" rod FM approved up to 6ft.
    • Ideal for shell applications.
    • Temporarily supports a flexible sprinkler hose until the suspended ceiling is installed.

  • open-hub-bracket

    • 16", 24", 30", & 48" Options.
    • Installation with suspended ceilings, dry wall, wood frames, steel studs, and more.
    • Adjustable open hub allows for easy positioning at any interval.

  • multi-port-bracket

    • Installation with suspended ceilings, dry wall, wood frames, steel studs, and more.
    • Moveable hub design allows for easy positioning at center and quarter points.

  • multi-position-tall-bracket

    • Superior height allows the MPT to be mounted without pre-installing the ceiling tile.
    • 24" standard length easily adjusts 16" or 14 1/2".
    • Installation with suspended ceilings, dry wall, wood frames, steel studs, and more.
    • Adjustable open hub allows for easy positioning at the 1/4 points.

  • armstrong-techzone

    • Compatible with the Armstrong® TechZone™ suspended ceiling systems.
    • Allows for rapid installation or relocation of sprinkler heads in suspended ceilings.