Batch CAD Cart (0)
  • Cart is empty
  • Superior height allows the MPT to be mounted without pre-installing the ceiling tile.
  • 24" standard length easily adjusts 16" or 14 1/2".
  • Installation with suspended ceilings, dry wall, wood frames, steel studs, and more.
  • Adjustable open hub allows for easy positioning at the 1/4 points.
Unit of Measure

View items

Item #

CAD

Weight

N/A N/A 2.21 lb